X CAPACITORS
Operating Voltage | Series | Class | Max Temp (°C) | Capacitance | Dielectric |
---|
Class X1 |
330 VAC |
R49 330 | X1 | 110 | 0.047 — 6.8 µF | Polypropylene |
440 VAC |
R47 | X1 | 0.0047 — 2.2 µF | Polypropylene |
440 VAC (ENEC) 480 VAC (UL/CSA) |
PHE844 | X1 | 105 | 0.1 — 2.2 µF | Polypropylene |
760 VAC (ENEC) |
PHE845 | X1 | 0.01 — 1.0 µF | Polypropylene |
300 VAC |
PME271E | X1 | 110 | 0.01 — 0.22 µF | Impregnated Paper |
480 VAC |
P278 | X1 | 0.001 — 0.15 µF | Impregnated Paper |
Class X2 |
310 VAC |
R46 310 | X2 | 110 | 0.01 — 10 µF | Polypropylene |
275 VAC |
R46 Mini | X2 | 0.033 — 10 µF | Polypropylene |
275 VAC |
R46 125°C | X2 | 125 | 0.01 — 1.0 µF | Polypropylene |
440 VAC |
R47 440 | X2 | 110 | 0.0047 — 2.2 µF | Polypropylene |
520 VAC |
R47 520 | X2 | 85 | 0.0047 — 2.2 µF | Polypropylene |
310 VAC | | X2 | 110 | 0.1 — 4.7 µF |
Polypropylene |
310 VAC |
F863
New! | X2 | 0.1 — 10 µF | Polypropylene |
275 VAC |
PME271M | X2 | 0.001 — 0.6 µF | Impregnated Paper |
660 VAC |
PME264 | X2 | 85 | 0.001 — 0.1 µF | Impregnated Paper |
Y CAPACITORS
Operating Voltage | Series | Class | Max Temp (°C) | Capacitance | Dielectric |
---|
Class Y1 |
440/480 VAC |
PME295 | Y1 | 115 | 470 — 4,700 pF | Impregnated Paper |
500 VAC |
P295 | Y1 | 470 — 4,700 pF | Impregnated Paper |
Class Y2 |
300 VAC |
R41 | Y2 | 110 | 0.001 — 1.0 µF | Polypropylene |
250 VAC |
PME271Y | Y2 | 100 | 0.001 — 0.1 µF | Impregnated Paper |
300 VAC |
PME271YA-E | Y2 | 115 | 1,000 pF — 0.15 µF | Impregnated Paper |
250 VAC |
SMP253 | Y2 | 100 | 1,000 — 4,700 pF | Impregnated Paper |
X & Y CAPACITORS (HALOGEN FREE)
Operating Voltage | Series | Class | Max Temp (°C) | Capacitance | Dielectric |
---|
310 VAC |
F861 | X2 | 110 | 0.01 — 4.7 µF | Polypropylene |
310 VAC | |
X2 |
0.1 — 4.7 µF |
Polypropylene |
330 VAC |
F871 | X1 | 0.001 — 8.2 µF | Polypropylene |
480 VAC |
F872 | X1 | 0.001 — 5.6 µF | Polypropylene |
760 VAC |
F873 | X1 | 0.01 — 1.8 µF | Polypropylene |
300 VAC |
F881 | Y2 | 0.001 — 1.0 µF | Polypropylene |
Multiple X & Y Combinations
Operating Voltage | Series | Class | Max Temp (°C) | Capacitance | Dielectric |
---|
275 VAC |
PZB300 | X2 + Y2 | 100 | 0.1 — 0.15 µF (X2) 2.2 — 3.3 — 4.7 nF (Y2) | Impregnated Paper |
300 VAC |
PHZ9004 | X2 (3-phase) | 105 |
0.001 — 1.0 µF
| Polypropylene |