Skip Ribbon Commands
Skip to main content
SharePoint

​​​​​​​​​​​​​​​​​​​​​​​​​​​​​

​​​​​​​​​​​​​​​​​​​   ​​​​​​​​​​​​​​   Applications:                 ​Functions:                     Features & Benefits:   

  • Infotainment  
  • Navigation systems 
  • Controllers 
  • Airbags 
  • Keyless entry systems
 
  • ESD suppression 
  • Circuit protection
  • Bypassing
  • RF filtering 
  • Blocking & sensing
  • High current ​
         
  • ESD qualified per HBM AEC-Q200
  • Extremely low ESR & ESL (C0G)
  • High thermal stability
  • High ripple current capability
  • No capacitance change with respect to applied DC voltage
  • Lead (Pb)-free, RoHS & REACH compliant 
  • Non-polar devices 
  • Flex termination available

 
KEMET's ESD Rated Commercial and Automotive Grade surface mount capacitors in X7R and C0G dielectics are well-suited for a variety of applications where Electro Static Discharge (ESD) events during assembly or operation could damage the capacitor or the circuit. These capacitors provide the ability to design to a given ESD criteria per the Human Body Model (HBM) AEC-Q200-002 criteria. The ESD Automotive Grade series capacitors also meet the demanding Automotive Electronics Council's AEC-Q200 qualification requirements.
 

ESD MLCC X7R & C0G DIELECTRIC​​​
Dielectric Case Size ​​​ Voltage Range (VDC)​​​​ Cap Range ESD Rate Range​​ ESD Rate Details
​​​X7R040216, 25, 501.0 nF – 100 nF2 – 16 kV See Product Datasheets
060316, 25, 50, 63, 100, 2001.0 nF – 220 nF12 – 25 kV
080516, 25, 50, 63, 100, 200, 2501.0 nF – 2.2 µF4 – 25 kV
120616, 25, 50, 63, 100, 200, 2501.0 nF – 2.2 µF4 – 25 kV
​C0G040225, 50, 63, 1001.0 nF – 2.2 nF4 – 6 kV
060325, 50, 63, 100, 2001.0 nF – 15 nF6 – 25 kV
080525, 50, 63, 100, 200, 2501.0 nF – 47 nF8 – 25 kV
120625, 50, 63, 100, 200, 2501.0 nF – 100 nF12 – 25 kV
​ESD MLCC CAPACITOR LINKS
                    Product Datasheets    Technical Resources                     
                  triangular bullet.gifX7R ESD Dielectric                                      triangular         bullet.gifProduct Brief      
                  ​​​triangular bullet.gifC​0G ESD Dielectric                                       triangular bullet.gif ESD Technical Articles
​​​


OTHER CERAMIC SOLUTIONS
​RF & Microwave​High Voltage
ArcShield Technology
​Flex Mitigation
​​High Reliability COTS

​​​​​​​​​​​​​​​​​

​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​

​​​​​​​​​​​​​​​​​​​​​​​​