Skip Ribbon Commands
Skip to main content
SharePoint

Central Test Lab

Test faciliteter för:

- Rapid change of temperature

From -80°C to +180°C

- Endurance

Max rated temperature and rated voltage during 1000h

Humidity

Damp heat steady state Accelerated temperature change

at constant humidity

Mechanical chock

3000g force at no

load

Bump

- Vibration

From 5Hz to 2000Hz at max. 10g force

Bump

Rapid change of temperature

Mechanical Chock

Vibration