Skip Ribbon Commands
Skip to main content
SharePoint

EMC

Test Facilities

Semi Anechoic Chamber (SAC) 10 x 5 x 5 m (L x W x H)

Weather protected Open Area Test Site (OATS) 15 x 8 x 5 m

(L x W x H)

Swedish accreditation for the most common EN-standards

Emission

Conducted emission 9 kHz - 30 MHz

(CISPR 16-2-1, -1-2)

Radiated emission 30 MHz - 2.5 GHz (CISPR 16-2-3)

Radiated power 30 - 300 MHz (EN 55014-1)

Radiated magnetic field 9 kHz - 30 MHz (EN 55015)

Harmonics and flicker 3-phase up to 32 A per phase

(EN 61000-3-2, -3, 11, -12)

Immunity

ESD up to 8 kV CD/15 kV AD (EN 61000-4-2)

Radiated electromagnetic field up to 20 V/m 80 MHz - 3.3 GHz (EN 61000-4-3)

Electrical fast transient/burst up to 8 kV (EN 61000-4-4)

Surge transient up to 6 kV (EN 61000-4-5)

Induced radio-frequency field up to 10 Vrms (EN 61000-4-6)

Power frequency magnetic field up to 100 A/m (EN 61000-4-8)

Voltage dips and short interruptions 3-phase up to 32 A per phase (EN 61000-4-11)