Skip Ribbon Commands
Skip to main content
SharePoint

Customer Change Notification

Process/Product Change Notification
U.S. Department of Defense DLA Drawings (Formerly DSCC) 04051 & 04052 from Revision A to Revision B


Date:
February 4, 2014
ID Number (DDMMYYYY): PCN-04022014-CMC
Affected ProductsTantalum Surface Mount (SMD) Polymer part types from DLA Drawing 04051 and DLA Drawing 04052 related to the KEMET series nomenclature:

DLA 04051, Revision A

 

DLA 04052, Revision A

 

Change KEMET has changed the tantalum series in both the DLA Drawings 04051 and 04052. This change, from KEMET T525 Series to the KEMET T540 Series in DLA 04051 and from the KEMET T530 Series to the KEMET T541 Series in DLA 04052 was implemented for several reasons:

a) The T530 and T525 Series have been commercial offerings for many years. The T530 is the multi-anode polymer commercial surface mount series and the T525 is our single anode polymer commercial surface mount series. The DLA drawings were created, by KEMET, to offer military controlled polymer surface mount capacitor options. KEMET had not yet released our T541 or T540 Polymer COTS Series at the time the 04052 and 04051 specifications were created and, therefore, the T530 and T525 Series were used.

b) Our T541 and T540 Tantalum Series are manufactured with locked-in conservative anode designs and screening procedures. The design rules are equal or more robust than the T530 and T525 Series, and screening procedures including surge current testing were added along with several other tests such as thermal shock and X-ray as a standard instead of being optional. Rated voltage range is extended up to 63 V.


Before After
DLA Drawing Revision A Revision B
04051 T525 125°C Rated Polymer Tantalum Series T540 Polymer Tantalum COTS Series
04051 T530 High Capacitance/125°C Rated Polymer Tantalum T540 Polymer Tantalum COTS
Multiple Anode Series

During the DLA revision, some electrical specifications were updated and some parts were excluded. Please verify details in the enclosed Tables 1 and 2 at the bottom of this notification.
Target for Implementation The approved date of the Revision B from the DLA Drawings 04051 and 04052 was October 31, 2013. KEMET will provide necessary alternative parts information and technical support during the conversion processes. In specific cases of excluded parts in Revision B, please contact KEMET.
ContactCristina Mota Caetano
Tantalum Technical Product Marketing Director
KEMET Electronics Corporation (www.kemet.com)
Tel: +351 96 330 84 59
E-Mail: cristinacaetano@kemet.com



Table 1: DLA 04051 Revision A to Revision B Cross Reference List & Ordering Codes
T540 Polymer Tantalum COTS Series

Before
After
DLA Drawing 04051
Old KEMET Part No.
DC Leakage µA @ 25°C Max
DF% @ 25°C 120 Hz Max
ESR mO@ 25°C 100 kHz Max
New KEMET Part No.
New DC Leakage µA @ 25°C Max
New DF% @ 25°C 120 Hz Max
New ESR mO @ 25°C 100 kHz Max
001
T525T107M2R5AH4095
25
10
80
Obsolete Part No. on Revision B
002
T525D337M2R5AH4095
83
10
25
T540D337M2R5AH(1)10
83
10
25
003
T525D477M2R5AH4095
118
10
25
T540D477M2R5AH(1)10
118
10
25
004
T525D687M2R5AH4095
170
10
25
T540D687M2R5AH(1)10
170
10
25
005
T525B107M003AH4095
30
8
80
T540B107M003AH(1)10
30
8
80
006
T525B157M003AH4095
45
8
80
T540B157M003AH(1)10
45
8
80
007
T525D337M003AH4095
99
10
25
T540D337M003AH(1)10
99
10
25
008
T525D477M003AH4095
141
10
25
T540D477M003AH(1)10
141
10
25
009
T525D687M003AH4095
204
10
25
T540D687M003AH(1)10
204
10
25
010
T525T686M004AH4095
27
8
80
Obsolete Part No. on Revision B
011
T525B686M004AH4095
27
8
80
T540B686M004AH(1)10
28
8
80
012
T525B107M004AH4095
40
8
80
T540B107M004AH(1)10
40
8
80
013
T525D227M004AH4095
88
10
25
T540D227M004AH(1)10
88
10
25
014
T525D337M004AH4095
132
10
25
T540D337M004AH(1)10
132
10
25
015
T525D477M004AH4096
188
10
25
T540D477M004AH(1)20
188
10
25
016
T525D477M004AH4095
188
10
40
T540D477M004AH(1)10
188
10
40
017
T525B336M006AH4095
21
8
80
T540B336M006AH(1)10
21
8
80
018
T525T476M006AH4095
30
8
80
Obsolete Part No. on Revision B
019
T525B476M006AH4095
30
8
80
T540B476M006AH(1)10
30
8
80
020
T525B686M006AH4095
43
8
80
T540B686M006AH(1)10
43
8
80
021
T525D157M006AH4095
95
10
25
T540D157M006AH(1)10
95
10
25
022
T525D227M006AH4095
139
10
25
T540D227M006AH(1)10
139
10
25
023
T525D337M006AH4096
208
10
25
T540D337M006AH(1)20
208
10
25
024
T525D337M006AH4095
208
10
40
T540D337M006AH(1)10
208
10
40
025
T525B226M010AH4095
22
8
80
T540B226M010AH(1)10
22
8
80
026
T525T336M010AH4095
33
8
80
Obsolete Part No. on Revision B
027
T525B336M010AH4095
33
8
80
T540B336M010AH(1)10
33
8
80
028
T525D107M010AH4096
100
10
25
T540D107M010AH(1)20
100
10
25
029
T525D107M010AH4095
100
10
55
T540D107M010AH(1)10
100
10
55
030
T525D157M010AH4096
150
10
25
T540D157M010AH(1)20
150
10
25
031
T525D157M010AH4095
150
10
55
T540D157M010AH(1)10
150
10
55
032
T525D227M010AH4095
220
10
25
T540D227M010AH(1)10
220
10
25
033
T525D476M016AH4096
76
10
35
T540D476M016AH(1)20
76
10
35
034
T525D476M016AH4095
76
10
65
T540D476M016AH(1)10
76
10
65
035
N/A
T540D686M016AH(1)10
109
10
75
036
N/A
T540D107M016AH(1)10
160
10
50
037
N/A
T540D226M020AH(1)10
44
10
75
038
N/A
T540D336M020AH(1)10
66
10
75
039
N/A
T540D476M020AH(1)10
94
10
75
040
N/A
T540D156M025AH(1)20
38
10
75
041
N/A
T540D156M025AH(1)10
38
10
100
042
N/A
T540D226M025AH(1)10
55
10
75
043
N/A
T540D336M025AH(1)10
83
10
75
044
N/A
T540D156M035AH(1)20
53
10
75
045
N/A
T540D156M035AH(1)10
53
10
100
046
N/A
T540D106M050AH(1)20
50
10
100
047
N/A
T540D106M050AH(1)10
50
10
125
048
N/A
T540D475M063AH(1)20
29.6
10
100
049
N/A
T540D475M063AH(1)10
29.6
10
120

Note: Parts must be purchased to the DSCC PIN to ensure all performance requirements and tests are met.


Table 2: DLA 04052 Revision A to Revision B Cross Reference List & Ordering Codes
T541 Polymer Tantalum COTS Series Multiple Anodes Series

Before
After
DLA Drawing 04052
Old KEMET Part No.
DC Leakage µA @ 25°C Max
DF% @ 25°C 120 Hz Max
ESR mO @ 25°C 100 kHz Max
New KEMET Part No.
New DC Leakage µA @ 25°C Max
New DF% @ 25°C 120 Hz Max
New ESR mO @ 25°C 100 kHz Max
001
T530D477M2R5AH4097
118
8
5
Obsolete Part No. on Revision B
002
T530D477M2R5AH4096
118
8
6
T541D477M2R5AH(1)20
118
10
6
003
T530D477M2R5AH4095
118
10
10
T541D477M2R5AH(1)10
118
10
10
004
T530D567M2R5AH4095
140
8
5
Obsolete Part No. on Revision B
005
T530Y687M2R5AH4096
170
8
5
T541Y687M2R5AH(1)30
170
10
5
006
T530Y687M2R5AH4095
170
8
6
T541Y687M2R5AH(1)20
170
10
6
042
N/A
T541Y687M2R5AH(1)10
170
10
10
007
T530D687M2R5AH4096
170
8
6
T541D687M2R5AH(1)20
170
10
6
008
T530D687M2R5AH4095
170
8
10
T541D687M2R5AH(1)10
170
10
10
009
T530X108M2R5AH4096
250
8
5
T541X108M2R5AH(1)30
250
10
5
010
T530X108M2R5AH4095
250
8
6
T541X108M2R5AH(1)20
250
10
6
043
N/A
T541X108M2R5AH(1)10
250
10
10
011
T530X158M2R5AH4095
375
8
5
T541X158M2R5AH(1)30
375
10
5
044
N/A
T541X158M2R5AH(1)20
375
10
6
045
N/A
T541X158M2R5AH(1)10
375
10
10
012
T530D477M003AH4095
141
8
10
T541D477M003AH(1)10
141
10
10
013
T530D687M003AH4095
204
8
10
T541D687M003AH(1)10
204
10
10
014
T530X108M003AH4095
300
8
10
T541X108M003AH(1)10
300
10
10
015
T530X158M003AH4095
450
8
8
T541X158M003AH(1)10
450
10
8
016
T530D337M004AH4096
132
8
5
Obsolete Part No. on Revision B
017
T530D337M004AH4095
132
8
6
T541D337M004AH(1)20
132
10
6
046
N/A
T541D337M004AH(1)10
132
10
10
018
T530D477M004AH4095
188
8
10
T541D477M004AH(1)10
188
10
10
019
T530Y477M004AH4096
188
8
5
T541Y477M004AH(1)30
188
10
5
020
T530Y477M004AH4095
188
8
6
T541Y477M004AH(1)20
188
10
6
047
N/A
T541Y477M004AH(1)10
188
10
10
021
T530X687M004AH4097
272
8
5
T541X687M004AH(1)30
272
10
5
022
T530X687M004AH4096
272
8
6
T541X687M004AH(1)20
272
10
6
023
T530X687M004AH4095
272
8
10
T541X687M004AH(1)10
272
10
10
024
T530X108M004AH4095
400
8
6
T541X108M004AH(1)20
400
10
6
048
N/A
T541X108M004AH(1)10
400
10
10
025
T530D227M006AH4097
139
8
5
Obsolete Part No. on Revision B
026
T530D227M006AH4096
139
8
6
T541D227M006AH(1)20
139
10
6
049
N/A
T541D227M006AH(1)10
139
10
10
027
T530D337M006AH4095
208
8
10
T541D337M006AH(1)10
208
10
10
028
T530Y337M006AH4097
208
8
5
T541Y337M006AH(1)30
208
10
5
029
T530Y337M006AH4096
208
8
6
T541Y337M006AH(1)20
208
10
6
030
T530Y337M006AH4095
208
8
10
T541Y337M006AH(1)10
208
10
10
031
T530X477M006AH4097
296
8
5
T541X477M006AH(1)30
296
10
5
032
T530X477M006AH4096
296
8
6
T541X477M006AH(1)20
296
10
6
033
T530X477M006AH4095
296
8
10
T541X477M006AH(1)10
296
10
10
034
T530D157M010AH4096
150
8
5
Obsolete Part No. on Revision B
035
T530D157M010AH4095
150
8
6
T541D157M010AH(1)20
150
10
6
050
N/A
T541D157M010AH(1)10
150
10
10
036
T530D227M010AH4096
220
8
6
T541D227M010AH(1)20
220
10
6
037
T530D227M010AH4095
220
8
10
T541D227M010AH(1)10
220
10
10
038
T530Y227M010AH4095
220
8
6
T541Y227M010AH(1)20
220
10
6
051
N/A
T541Y227M010AH(1)10
220
10
10
039
T530X337M010AH4097
330
8
5
T541X337M010AH(1)30
330
10
5
040
T530X337M010AH4096
330
8
6
T541X337M010AH(1)20
330
10
6
041
T530X337M010AH4095
330
8
10
T541X337M010AH(1)10
330
10
10
052
N/A
T541X157M016AH(1)20
240
10
25
053
N/A
T541X157M016AH(1)10
240
10
40
054
N/A
T541X227M016AH(1)20
352
10
25
055
N/A
T541X227M016AH(1)10
352
10
40
056
N/A
T541X337M016AH(1)20
528
10
25
057
N/A
T541X337M016AH(1)10
528
10
50
058
N/A
T541X107M020AH(1)10
200
10
50
059
N/A
T541X686M025AH(1)10
170
10
50
060
N/A
T541X107M025AH(1)10
250
10
60
061
N/A
T541X336M035AH(1)10
116
10
60
062
N/A
T541X476M035AH(1)10
165
10
60
063
N/A
T541X226M050AH(1)10
110
10
75
064
N/A
T541X336M050AH(1)10
165
10
75
065
N/A
T541X106M063AH(1)30
63
10
75
066
N/A
T541X106M063AH(1)20
63
10
100
067
N/A
T541X106M063AH(1)10
63
10
150
068
N/A
T541X156M063AH(1)10
95
10
50

Note: Parts must be purchased to the DSCC PIN to ensure all performance requirements and tests are met.