Skip Ribbon Commands
Skip to main content
SharePoint
​​​​​​​​​​​CERAMIC DISC TECHNOLOGY (X & Y Class Capacitors)
Radial Leaded Ceramic Disc Capacitors (Industrial Grade)
Operating Voltage Series Class Impulse Voltage ​Lead Spacing / Pitch (mm) Capacitance
X1 400 VAC / Y2 250 VAC
C900 X1 / Y2 4 KV (X1) /
5 KV (Y2)
5, 7.5, 10 10 pF — 10 nF
X1 440 VAC / Y2 300 VAC
7.5, 10
X1 760 VAC / Y1 500 VAC
X1 / Y1 4 KV (X1) /
8 KV (Y1)
10 ​100 pF — 4,700 pF
X1 400 VAC / Y1 250 VAC
​15 pF — 4,700 pF
X1 400 VAC / Y1 400 VAC
X1 440 VAC / Y2 250 VAC
ERO610 X1 / Y2 4 KV (X1) /
5 KV (Y2)
5, 7.5 1,000 pF — 12 nF
X1 440 VAC / Y2 300 VAC
ERK610 7.5 33 pF — 4,700 pF
X1 760 VAC / Y1 500 VAC
ERP610 X1 / Y1 4 KV (X1) /
8 KV (Y1)
12.5
X1 440 VAC / Y1 400 VAC
KJN X1 / Y1 4 KV (X1) /
8 KV (Y1)
10, 12 100 pF — 4,700 pF
X1 400 VAC / Y2 250 VAC
KJY X1 / Y2 4 KV (X1) /
5 KV (Y2)
5, 7.5, 10, 12.5 100 pF — 10 nF