​​​​

High Reliability Space Grade

Series QPL
Listed?
Form
Factor
Dielectric Technology Temp. Coeff. Case Sizes VDC Capacitance
MIL-PRF-32535 (COG) T-LevelYes​​SMDC0G/BP​BME​​0±30 ppm/°C0402 - 2220​​10 - 2001.0 pF - 180 nF
MIL-PRF-32535 (X7R) T-LevelYes​​SMDX7R​BME​​​±15%0402 - 2220​​4 - 5039 pF - 10 µF
MIL-PRF-123 (M123)YesSMD
C0G/BP
X7R/BX
PME
0±30 ppm/°C
±15%
0805 - 182550 - 1001.0 pF - 22 nF
330 pF - 1 µF
MIL-PRF-123 (M123)YesRadial Leaded
BP
BX
PME
0±30 ppm/°C
±15%
CKS05
CKS06
CKS07
50 - 1004.7 pF -100 nF
270 pF - 1 µF
GR900NoSMD
BP
BX
PME
0±30 ppm/°C
±15%
0504 - 222550 - 2001.0 pF - 33 nF
220 pF - 1 µF
GR900NoRadial Leaded
BP
BX
PME
0±30 ppm/°C
±15%
C052
C062
C512
50 - 2001.0 pF - 150 nF
470 pF - 3.3 µF
KPS MIL Series SMPS MIL-PRF-49470 (T-Level)YesSMD/
Radial
BQ, BR, BXPME±15%​Case Code 3, 4 & 550 - 500150 nF - 47 µF

Standard & Established Reliability

Series QPL
Listed?
Form
Factor
Dielectric Technology Temp. Coeff. Case Sizes VDC Capacitance
MIL-PRF-32535 (COG) M-LevelYes​​SMD C0G/BP​BME​​0±30 ppm/°C0402 - 2220​​10 - 200 1.0 pF - 180 nF​
MIL-PRF-32535 (X7R) M-LevelYes​​SMD X7R​BME​​±15%0402 - 2220​​4 - 50 39 pF - 10 µF
MIL-PRF-55681 (CDR)YesSMD
BP
BX
PME
0±30 ppm/°C
±15%
0805 - 182550 - 1001.0 pF - 22 nF
100 pF - 470 nF
DSCC 03028YesSMDBR/BXPME±15%06036.3 - 200100 pF - 100 nF
DSCC 05006YesSMD
BP
BR/BX
PME
0±30 ppm/°C
±15%
080510 - 2000.5 pF - 680 pF
180 pF - 18 nF
DSCC 05007YesSMD
BP
BR/BX
PME
0±30 ppm/°C
±15%
120610 - 2001.0 pF - 2.2 nF
390 pF - 47 nF
DSCC 91019YesSMDBR/BXPME±15%222025 - 50560 nF - 1 µF
KPS MIL Series SMPS MIL-PRF-49470 (B-Level)Yes
SMD/
Radial
BQ, BR, BXPME±15%​Case Code 3, 4 & 550 - 500150 nF - 47 µF
MIL-PRF-20Yes
Axial/
Radial Leaded
C0GPME0±30 ppm/°CSee Catalog50 - 2001.0 pF - 100 nF
MIL-PRF-39014 (CKR)Yes
Axial/
Radial Leaded
BR/BX/X7RPME±15%See Catalog50 - 20010 pF - 3.3 µF

MIL Equivalents & General Purpose Defense/Aerospace Applications

Series QPL
Listed?
Form
Factor
Dielectric Technology Temp. Coeff. Case Sizes VDC Capacitance
HV Series: Screened per MIL-PRF-49467NoRadial LeadedC0G/BP
X7R/BX/BZ
PME0±30 ppm/°C
±15%
See Catalog600-5,00012 pF - 68 nF
270 pF - 470 nF
HS Series: Screened per MIL-PRF-49467NoRadial LeadedC0G/BP
X7R
PME0±30 ppm/°C
±15%
See Catalog500 -10,00012 pF - 180 nF
270 pF - 5.6 µF
MIL- PRF-11015YesAxial/
Radial Leaded
BX/BR/X7RPME±15%See Catalog50 - 20010 pF - 3.3 µF