Skip Ribbon Commands
Skip to main content
SharePoint

​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​Ceramic Capacitors​​​​​​​​​​​​​​​​​​​​


KEMET Multilayer Ceramic Capacitors (MLCCs) are a preferred capacitance solution, offering tremendous performance,    
reliability and cost advantages for circuit designers. Our comprehensive line of surface mount and through-hole devices are utilized in a wide variety of computer, telecommunications, automotive, military, medical and consumer electronicsPrimary applications include decoupling, filtering, bypassing and smoothing.

 
Ceramics are non-polar devices which offer unsurpassed volumetric efficiency, delivering the highest capacitance in the smallest package sizes in the market. Available in a wide range of sizes, KEMET MLCCs offer very low equivalent series resistance (ESR), exhibit excellent high frequency characteristics and are extremely reliable. KEMET is driving ceramic capacitor technology advancement, resulting in smaller case sizes, better performances and lower costs. These factors have accelerated the progression of readily available ceramics into markets and applications previously occupied by tantalum, aluminum and film capacitors, lowering the risk of material shortages.

MLCCs are monolithic devices that consist of laminated layers of specially formulated, ceramic dielectric materials interspersed with a metal electrode system. The layered formation is then fired at high temperature to produce a sintered and volumetrically efficient capacitance device. A conductive termination barrier system is integrated on the exposed ends of the chip to complete the connection.

KEMET offers one of the broadest product portfolios of ceramic capacitors in the industry, which allows us to provide customers the right combination of dielectric, termination system, form factor and screening.

 




  •  RF and Microwave​​​​​​​​ ​ ​

  • Surface Mount Series Description
    ​​​​​​Commer​​cial Grade
    U2J Dielect​ric, 10VDC - 50 VDC (Commercial & Automotive Grade)
    • AEC-Q200 automotive qualified
    • -55°C to +125°C operating temperature range
    • EIA 0603, 0805, 1206, 1210 & 1812 case sizes
    • DC voltage ratings of 10V, 16V, 25V & 50V
    ESD Rated, C0G Dielectric, 25 - 250 VDC (Commercial & Automotive Grade)
    • AEC-Q200 automotive qualified
    • -55°C to +125°C operating temperature range
    • EIA 0402, 0603, 0805 & 1206 case sizes 
    • DC voltage ratings of 25V, 50V, 63V, 100V, 200V & 250V
    ESD Rated, X7R Dielectric, 16 - 250 VDC (Commercial & Automotive Grade)
    • AEC-Q200 automotive qualified
    • -55°C to +125°C operating temperature range
    • EIA 0402, 0603, 0805 & 1206 case sizes 
    • DC voltage ratings of 16V, 25V, 50V, 63V, 100V, 200V & 250V
    Commercial Ceramic Chips NP0 - C0G Dielectric
    • -55°C to +125°C operating temperature range
    • EIA 0201, 0402, 0603, 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V, 100V, 200V & 250V
    Commercial Ceramic Chips X7R Dielectric
    • -55°C to +125°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V, 100V, 200V & 250V
    Commercial Ceramic Chips X5R Dielectric
    • -55°C to +85°C operating temperature range
    • EIA 0201, 0402, 0603, 0805, 1206, & 1210 case sizes
    • DC voltage ratings of 4V, 6.3V, 10V, 16V, 25V, 35V & 50V
    Commercial Ceramic Chips Z5U Dielectric
    • +10°C to +85°C operating temperature range
    • EIA 0805, 1206, 1210, 1812, 1825, & 2225 case sizes
    • DC voltage ratings of 50V & 100V
    Commercial Ceramic Chips Y5V Dielectric
    • -30°C to +85°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, & 1210 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V & 50V
    Capacitor Array, C0G Dielectric, 10 - 200 VDC (Commercial & Automotive Grade)
    • -55°C to +125°C operating temperature range
    • 0612 (4-element) case size
    • DC voltage ratings of 10V, 16V, 25V, 50V, 100V & 200V
    Capacitor Array, X7R Dielectric, 10 - 200 VDC (Commercial and Automotive Grade)
    • -55°C to +125°C operating temperature range
    • 0612 (4-element) case size
    • DC voltage ratings of 10V, 16V, 25V, 50V, 100V & 200V
    Telecom Tip & Ring Ceramic Chip Capacitors (250 VDC)
    • -55°C to +125°C operating temperature range
    • EIA 0603, 0805, 1206, 1210, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage rating of 250V​
    ​​Flex Mitigation
    Flexible Termination System (FT-CAP), C0G
    • -55°C to +125°C operating temperature range
    • Flexible Termination System
    • EIA 0603, 0805, 1206, 1210, 1812 & 2220 case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V, 100V, 200V & 250V
    Flexible Termination System (FT-CAP), X7R Dielectric (Commercial Grade)
    • -55°C to +125°C operating temperature range
    • Flexible Termination System
    • EIA 0603, 0805, 1206, 1210, 1808, 1812, 2220 & 2225 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V,100V, 200V & 250V
    Flexible Termination System (FT-CAP), Ultra-Stable X8R
    • -55°C to +150°C operating temperature range
    • Flexible Termination System
    • EIA 0603, 0805, 1206 & 1812 case sizes
    • DC voltage ratings of 25V, 50V & 100V
    High Voltage with Flexible Termination System (HV FT-CAP), C0G Dielectric, 500 – 3,000 VDC (Commercial & Automotive Grade)
    • -55°C to +125°C operating temperature range
    • Flexible Termination System
    • EIA 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 500V, 630V, 1KV, 1.5KV, 2KV, 2.5KV & 3KV
    High Voltage with Flexible Termination System (HV FT-CAP), X7R Dielectric, 500 - 3,000 VDC (Commercial Grade)
    • -55°C to +125°C operating temperature range
    • Flexible Termination System
    • EIA 0603, 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 500V, 630V, 1KV, 1.5KV, 2 KV, 2.5 KV & 3 KV
    Floating Electrode Flexible Termination Ceramic Chip Capacitors (FF-CAP)
    • -55°C to +125°C operating temperature range
    • Floating Electrode with Flexible Termination System
    • EIA 0603, 0805, 1206, 1210, &1812 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V, 100V, 200V & 250V
    Open Mode Chip Capacitors (FO-CAP)
    • -55°C to +125°C operating temperature range
    • Open Mode/Fail Open design
    • EIA 0805, 1206, 1210 & 1812 case sizes
    • DC voltage ratings of 16V, 25V, 50V, 100V & 200V
    Fail-Safe Floating Electrode MLCC (FE-CAP) X7R
    • -55°C to +125°C operating temperature range
    • Floating Electrode/Fail Open design
    • EIA 0402, 0603, 0805, 1206, 1210, &1812 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V, 100V, 200V & 250V
    KPS Series Commercial Grade Surface Mount Stacked MLCC - X7R Dielectric
    • -55°C to +125°C operating temperature range
    • Single or double chip stacked capacitor
    • EIA 1210, 1812 & 2220 case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V, 100V & 250V
    ​​​​Automotive Grade
    U2J Dielect​ric, 10VDC - 50 VDC (Commercial & Automotive Grade)
    • AEC-Q200 automotive qualified
    • -55°C to +125°C operating temperature range
    • EIA 0603, 0805, 1206, 1210 & 1812 case sizes
    • DC voltage ratings of 10V, 16V, 25V & 50V
    Flexible Termination System (FT-CAP), U2J Dielectric(Commercial & Automotive Grade)
    • AEC-Q200 automotive qualified
    • -55°C to +125°C operating temperature range
    • Flexible termination system
    • EIA 0603, 0805, 1206, 1210 & 1812 case sizes
    • DC voltage ratings of 10V, 16V, 25V & 50V​
    C0G Dielectric, 10VDC - 250VDC (Automotive Grade)
    • AEC-Q200 automotive qualified
    • -55°C to +125°C operating temperature range
    • EIA ​0402, 0603, 0805, 1206, 1210, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V, 100V, 200V & 250V
    X7R Dielectric, 6.3VDC - 250VDC (Automotive Grade)
    • AEC-Q200 automotive qualified
    • -55°C to +125°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210, 1812, & 2220 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V, 100V, 200V & 250V
    ​​​Commercial and Automotive Ultra Stable X8R Dielectric
    • -55°C to +150°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210 & 1812 case sizes
    • DC voltage ratings of 16V, 25V, 50V & 100V
    Commercial and Automotive X8L Dielectric
    • -55°C to +150°C operating temperature range
    • EIA 0402, 0603, 0805, 1206 & 1210 case sizes
    • DC voltage ratings of 10V, 25V & 50V
    ESD Rated, C0G Dielectric, 25 - 250 VDC (Commercial & Automotive Grade)
    • AEC-Q200 automotive qualified
    • -55°C to +125°C operating temperature range
    • EIA 0402, 0603, 0805 & 1206 case sizes 
    • DC voltage ratings of 25V, 50V, 63V, 100V, 200V & 250V
    ESD Rated, X7R Dielectric, 16 - 250 VDC (Commercial & Automotive Grade)
    • AEC-Q200 automotive qualified
    • -55°C to +125°C operating temperature range
    • EIA 0402, 0603, 0805 & 1206 case size 
    • DC voltage ratings of 16V, 25V, 50V, 63V, 100V, 200V & 250V
    Capacitor Array, C0G Dielectric, 10 - 200 VDC (Commercial & Automotive Grade)
    • -55°C to +125°C operating temperature range
    • 0612 (4-element) case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V & 100V
    Capacitor Array, X7R Dielectric, 10 - 200 VDC (Commercial and Automotive Grade)
    • -55°C to +125°C operating temperature range
    • 0612 (4-element) case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V & 100V
    Flexible Termination System (FT-CAP), C0G Dielectric (Automotive Grade) 
    • -55°C to +125°C operating temperature range
    • Flexible Termination System
    • EIA 0603, 0805, 1206, 1210, 1812 & 2220 case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V, 100V, 200V & 250V
    Flexible Termination System (FT-CAP), X7R Dielectric (Automotive Grade)
    • -55°C to +125°C operating temperature range
    • Flexible Termination System
    • EIA 0603, 0805, 1206, 1210, 1808, 1812, 2220 & 2225 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V,100V, 200V & 250V
    Flexible Termination System (FT-CAP), Ultra-Stable X8R
    • -55°C to +150°C operating temperature range
    • Flexible Termination System
    • EIA 0603, 0805, 1206 & 1812 case sizes
    • DC voltage ratings of 25V, 50V & 100V
    Open Mode Chip Capacitors (FO-CAP)
    • -55°C to +125°C operating temperature range
    • Open Mode/fail open design
    • EIA 0805, 1206, 1210 & 1812 case sizes
    • DC voltage ratings of 16V, 25V, 50V, 100V & 200V
    KPS Series Automotive Grade Surface Mount Stacked MLCC, X7R Dielectric        • Single and double chip stacked capacitors
           • Automotive Grade
           • 1210, 1812 & 2220 case sizes
    KPS Series, High Voltage, X7R Dielectric, 500 – 630 VDC, Automotive Grade
    • -55°C to +125°C operating temperature range
    • Single or double chip stacked capacitor
    • EIA 2220 case size
    • DC voltage ratings of 500 V & 630 V
    KPS HT Series, High Temperature 150°C, X8L Dielectric,10 – 50 VDC       • KPS HT Series, High Temperature 150°C, X8L Dielectric, 10 VDC - 50           VDC
    High Voltage C0G Dielectric, 500 - 3,000 VDC
    (Automotive Grade)
    • -55°C to +125°C operating temperature range
    • EIA 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 500V, 630V, 1KV, 1.5KV, 2 KV, 2.5 KV & 3 KV
    High Voltage X7R Surface Mount Ceramic Chip Capacitors (Automotive Grade)
    • -55°C to +125°C operating temperature range
    • EIA 0603, 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 500V, 630V,1KV, 1.5KV, 2 KV, 2.5 KV & 3 KV
    High Voltage with Flexible Termination System, C0G Dielectric (HV FT-CAP)
    • -55°C to +125°C operating temperature range
    • Flexible Termination System
    • EIA 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 500V, 630V ,1KV, 1.5KV, 2 KV, 2.5 KV & 3 KV
    High Voltage with Flexible Termination System,
    ​X7R Dielectric (HV FT-CAP)
    • -55°C to +125°C operating temperature range
    • Flexible Termination System
    • EIA 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 500V, 630V, 1KV, 1.5KV, 2 KV, 2.5 KV & 3 KV​
    ​​High Reliability (COTS)
    Ceramic Commercial-Off-The-Shelf (COTS) C0G Surface Mount Capacitors
    • Enhanced reliability testing
    • -55°C to +125°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210, 1812 & 2220 case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V, 100V & 200V
    Ceramic Commercial-Off-The-Shelf (COTS) X7R Surface Mount Capacitors
    • Enhanced reliability testing
    • -55°C to +125°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210, 1812, & 2220 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V, 100V & 200V
    ​​SnPb End Metallization
    ​​Commercial L Series, SnPb Termination, C0G Dielectric 10VDC - 250VDC (Commercial Grade)
    • -55°C to +125°C operating temperature range
    • SnPb (5% min) Termination Finish
    • EIA 0402, 0603, 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V, 100V, 200V & 250V   
    Commercial L Series, SnPb Termination, X7R Dielectric 6.3 - 250 VDC (Commercial Grade)
    • -55°C to +125°C operating temperature range
    • SnPb (5% min) Termination Finish
    • EIA 0402, 0603, 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V, 100V, 200V & 250V
    Commercial L Series, SnPb Termination, X5R Dielectric 4 - 50 VDC (Commercial Grade) 
    • -55°C to +125°C operating temperature range
    • SnPb (5% min) Termination Finish
    • EIA 0402, 0603, 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V, 100V, 200V & 250V
    Ceramic Commercial-Off-The-Shelf (COTS) C0G Surface Mount Capacitors with SnPb 
    • Enhanced reliability testing
    • -55°C to +85°C operating temperature range
    • EIA 0402, 0603, 0805, 1206 & 1210 case sizes
    • DC voltage ratings of 4V, 6.3V, 10V, 16V, 25V, 35V & 50V
    Ceramic Commercial-Off-The-Shelf (COTS) X7R Surface Mount Capacitors with SnPb
    • Enhanced reliability testing
    • -55°C to +125°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210, 1812, & 2220 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V, 100V & 200V
    Commercial and Automotive Ultra Stable X8R Dielectric
    • -55°C to +150°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210 & 1812 case sizes
    • DC voltage ratings of 16V, 25V, 50V & 100V
    Commercial and Automotive X8L Dielectric
    • -55°C to +150°C operating temperature range
    • EIA 0402, 0603, 0805, 1206 & 1210 case sizes
    • DC voltage ratings of 10V, 25V & 50V
    Telecom Tip & Ring Ceramic Chip Capacitors (250 VDC)
    • -55°C to +125°C operating temperature range
    • EIA 0603, 0805, 1206, 1210, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage rating of 250V
    Open Mode Chip Capacitors (FO-CAP)
    • -55°C to +125°C operating temperature range
    • Open Mode/Fail Open design
    • EIA 0805, 1206, 1210 & 1812 case sizes
    • DC voltage ratings of 16V, 25V, 50V, 100V & 200V
    Flexible Termination System (FT-CAP), X7R Dielectric (Commercial Grade)
    • -55°C to +125°C operating temperature range
    • Flexible Termination System
    • EIA 0603, 0805, 1206, 1210, 1808, 1812, 2220 & 2225 case sizes
    • DC voltage ratings of 6.3V, 10V, 16V, 25V, 50V,100V, 200V & 250V
    KPS "L" Series, SnPb Termination, X7R Dielectric
    (Commercial Grade)
    • -55°C to +125°C operating temperature range
    • Reliable & robust termination system
    • EIA 1210 & 2220 case sizes
    • DC voltage ratings of 10 V, 16 V, 25 V, 50 V, 100 V & 250 V
    KPS "L" Series, High Voltage, SnPb Termination, X7R Dielectric (Commercial Grade)
    • -55°C to +125°C operating temperature range
    • Reliable & robust termination system
    • EIA 2220 case size
    • DC voltage ratings of 500 V & 630 V
    ​​​Bulk Capacitance
    KPS Series Commercial Grade Surface Mount Stacked MLCC - X7R Dielectric
    • -55°C to +125°C operating temperature range
    • Single or double chip stacked capacitor
    • EIA 1210, 1812 & 2220 case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V, 100V & 250V
    KPS Series, High Voltage, X7R Dielectric, 500 – 630 VDC, Commercial Grade
    • -55°C to +125°C operating temperature range
    • Single or double chip stacked capacitor
    • EIA 2220 case size
    • DC voltage ratings of 500V & 630 V
    ​​KEMET Power Solutions (KPS) MIL Series SMPS Stacked Capacitors
    • MIL-PRF-49470 QPL
    • -55°C to +125°C operating temperature range
    • BX, BQ, BR & X7R dielectrics
    • Military Case Codes 3, 4 & 5
    • DC voltage ratings of 25V, 50V, 100V, 200V, 500V, 630V & 1000V
    • DSCC drawing 87106
    • Encapsulated & unencapsulated
    KPS Series, High Temperature 150C, X8L Dielectric,
    10 – 50 VDC, Commercial & Automotive Grade)
    • -55°C to +150°C operating temperature range
    • Single or double chip stacked capacitor
    • EIA 1210, 2220 case size
    • DC voltage ratings of 10V, 16V, 25V & 50V
    KPS-MCC High Temperature 200°C SMPS Stacked Capacitors
    • −55°C to +200°C operating temperature range
    • Military style case codes (MCC) 3, 4 and 5
    • DC voltage ratings of 50 – 2,000 V
    • Capacitance offerings ranging from 4.7 nF – 2.0 μF
    ​​​High Temperature (>125C)
    KC-LINK for Fast Switching Semiconductor Applications, DC Link, Snubber, Resonator Capacitor, 150°C (Commercial & Automotive Grade)
    • −55°C to +150°C operating temperature range
    • EIA 3640 case size
    • DC voltage rating of 500 V
    High Temperature Surface Mount 175C, X7R, 16 - 200 VDC (Industrial Grade)
    • -55°C to +175°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210 and 1812 case sizes
    • DC voltage ratings of 16V, 25V, 50V & 200V
    High Temperature Surface Mount 200​C, C0G, 10 - 200 VDC (Industrial Grade)
    • -55°C to +200°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210, 1812 & 2220 case sizes
    • DC voltage ratings of 10V, 16V, 25V, 50V,100V & 200V
    High Temperature Surface Mount 150​C, X8R Ultra-Stable, 25 - 100 VDC (Commercial & Automotive Grade)
    • -55°C to +150°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210 & 1812 case sizes
    • DC voltage ratings of 25V, 50V & 100V
    High Temperature Surface Mount 150​C, X8L,
    10 - 50 VDC (Commercial & Automotive Grade)
    • -55°C to +150°C operating temperature range
    • EIA 0402, 0603, 0805, 1206, 1210 & 1812 case sizes
    • DC voltage ratings of 25V, 50V & 100V
    KPS HT Series, High Temperature 150°C, X8L Dielectric, 10 – 50 VDC (Commercial & Automotive Grade)
    • −55°C to +150°C operating temperature range
    • EIA 1210 & 2220 case sizes
    • DC voltage ratings of 10 - 50 VDC​
    Flexible Termination System (FT-CAP), Ultra-Stable X8R
    • -55°C to +150°C operating temperature range
    • Flexible Termination System
    • EIA 0603, 0805, 1206 & 1812 case sizes
    • DC voltage ratings of 25 V, 50 v & 100 V 
    Pulse Discharge, High Voltage, High Temperature 200°C, C0G Dielectric, 1,000 – 3,500 VDC (Industrial Grade)
    • -55°C to +200°C operating temperature range
    • EIA 2824, 3040, 3640 & 4540 case sizes
    • ​DC voltage ratings of 1000 V - 3,500 V
    HV-HT Series, High Voltage, High Temperature 200°C, C0G Dielectric, 500 – 2,000 VDC (Industrial Grade)
    • -55°C to +200°C operating temperature range
    • DC voltage ratings of 500 - 2,000 V
    KPS-MCC High Temperature 200°C SMPS Stacked Capacitors
    • −55°C to +200°C operating temperature range
    • Military style case codes (MCC) 3, 4 and 5
    • DC voltage ratings of 50 – 2,000 V
    • Capacitance offerings ranging from 4.7 nF – 2.0 μF
    ​ ​High Voltage (>500 VDC)
    KC-LINK for Fast Switching Semiconductor Applications, DC Link, Snubber, Resonator Capacitor, 150°C (Commercial & Automotive Grade)
    • −55°C to +150°C operating temperature range
    • EIA 3640 case size
    • DC voltage rating of 500 V
    ​​High Voltage C0G Dielectric, 500 - 3,000 VDC
    (Commercial Grade)
    • -55°C to +125°C operating temperature range
    • EIA 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 500V, 630V, 1KV, 1.5KV, 2 KV, 2.5 KV & 3 KV
    High Voltage X7R Surface Mount Ceramic Chip Capacitors (Commercial Grade)
    • -55°C to +125°C operating temperature range
    • EIA 0805, 1206, 1210, 1808, 1812, 1825, 2220 & 2225 case sizes
    • DC voltage ratings of 500V, 630V,1KV, 1.5KV, 2 KV, 2.5 KV & 3 KV
    HV-HT Series, High Voltage, High Temperature 200°C, C0G Dielectric, 500 – 2,000 VDC (Industrial Grade)HV-HT Series, High Voltage, High Temperature 200°C, C0G Dielectric, 500 – 2,000 VDC (Industrial Grade)
    ArcShield Technology, High Voltage, X7R Dielectric, 500 - 1,000 VDC (Commercial & Automotive Grade)
    • ArcShield technology (patent pending)
    • -55°C to +125°C operating temperature range
    • Flexible Termination system
    • EIA 0805, 1206, 1210, 1808, and 1812 case sizes
    • DC voltage ratings of 500V, 630V & 1KV
    KPS Series, High Voltage, X7R Dielectric, 500 – 630 VDC, Commercial Grade
    • -55°C to +125°C operating temperature range
    • Single or double chip stacked capacitor
    • EIA 2220 case size
    • DC voltage ratings of 500 V & 630 V
    KPS Series, High Voltage, X7R Dielectric, 500 – 630 VDC, Automotive Grade
    • -55°C to +125°C operating temperature range
    • Single or double chip stacked capacitor
    • EIA 2220 case size
    • DC voltage ratings of 500 V & 630 V
    KPS HV, Large Case, SM Series, C0G Dielectric, 500VDC-10KVDC (Industrial Grade)
    • 55°C to +125°C operating temperature range
    • Large Case Sizes (≥1515)
    • Formed "L" or "J" leadframe configurations
    • Group A & B screening per MIL-PRF-49467 available
    • DC voltage ratings of 500V, 1KV, 2KV, 3KV, 4KV, 5KV, 7.5KV & 10KV
    KPS HV, Large Case, SM Series, X7R Dielectric, 500VDC-10KVDC (Industrial Grade)​​
    • 55°C to +125°C operating temperature range
    • Large Case Sizes (≥1515)
    • Formed "L" or "J" leadframe configurations
    • Group A & B screening per MIL-PRF-49467 available
    • DC voltage ratings of 500V, 1KV, 2KV, 3KV, 4KV, 5KV, 7.5KV & 10KV
    Pulse Discharge, High Voltage, High Temperature 200°C, C0G Dielectric, 1,000 – 3,500 VDC (Industrial Grade)
    • 55°C to +200°C operating temperature range
    • EIA 2824, 3040, 3640 & 4540 case sizes
    • ​DC voltage ratings of 1,000V - 3,500 V
    Aerospace and Defense
    MIL-PRF-32535
    • Qualified per M​​IL-PRF-32535
    • Qualified product listing (QPL)​
    • Standard reliability (M Level)
    • High reliability (T Level)
    • C0G/BP dielectrics available
    • Flexible termination option available
    • EIA 0402, 0603, 0805, 1206, 1210, 1812 & 2220 case sizes
    F3113 Military Catalog Ceramic Surface Mount CapacitorsMIL-PRF-55681/01/02/03/04/05/06/31/32/33/34/35
    Military Ceramic ChipsDimensions and Available Capacitance Values & Packaging Quantities: MIL-PRF-55681; CDR01, CDR02, CDR03, CDR04, CDR05, CDR31, CDR32, CDR33, CDR34, CDR35
    MIL-PRF-123MIL-PRF-123 Ceramic Surface Mount Capacitors, CKS51, CKS52, CKS53, CKS54, CKS55
    GR900CEGR900 Series - Ceramic Chip High Reliability C0805, C1005, C1206, C1210, C1805, C1808, C1812, C1825, C2225 sizes
    DSCC 03028 - EIA 0603 Case Size MLCCsApproved to DSCC (Defense Supply Center, Columbus) Drawing No.03028. BR and BX Dielectrics. Specifications and Available Capacitance Values EIA 0603 Case Size.
    RF and Microwave
    ​​Ultra HiQ-CBR Squared Series, C0G Dielectric, Low ESR 250 VDC, 1 MHz–50 GHz
    • Ceramic Ultra HiQ-CBR Series, RF & Microwave Capacitors (MLCCs)
    • C0G Class I dielectric with copper base metal electrode system, ultra high Q
    • Operating temperature range of -55°C to +125°C
    • 0505 Square case size for higher SRF
    • DC voltage rating of 250 V
    ​​HiQ-CBR Series, C0G Dielectric, Ultra High Q, Low ESR, 6.3–500 VDC
    • Ceramic HiQ-CBR Series, RF & Microwave Capacitors (MLCCs)
    • C0G Class I dielectric with copper base metal electrode, high Q
    • Operating temperature range of -55°C to +125°C 
    • Case sizes 0201 - 0805
    • 6.3 - 500 VDC

    Axial and Radial Leaded Series

    Ceramic   Description
    Aximax, 400 Series, Conformally Coated, C0G Dielectric, 50 – 200 VDC (Commercial Grade)
       ​ Operating temperature range of -55°C to +125°C
       • DC voltage ratings of 50 V, 100 V and 200 V
       • Capacitance offerings ranging from 1.0 pF up to 0.015 μF
       • Available capacitance tolerances of ±0.1 pF, ±0.25 pF, ±0.5 pF, ±1%,              ±2%, ±5%, and 10%
    Aximax, 400 Series, Conformally Coated, C0G
    Dielectric, 25 – 250 VDC (Automotive Grade)
    ​​   • Operating temperature range of -55°C to +125°C
       • DC voltage ratings of 25 V, 50 V, 100 V, 200 V and 250 V
       • Capacitance offerings ranging from 1.0 pF up to 0.10 μF
       • Available capacitance tolerances of ±0.1 pF, ±0.25 pF, ±0.5 pF, ±1%,              ±2%, ±5%, and 10%
    Aximax, 400 Series, Conformally Coated, X7R
    Dielectric, 25 – 250 VDC (Commercial Grade)
       • Operating temperature range of -55°C to +125°C
       • DC voltage ratings of 25 V, 50 V, 100 V, 200 V and 250 V
       • Capacitance offerings ranging from 10 pF to 4.7 μF
       • Available capacitance tolerances of ±5%, ±10% and ±20%
    Aximax, 400 Series, Conformally Coated, X7R
    Dielectric, 25 – 250 VDC (Automotive Grade)
       • Operating temperature range of -55°C to +125°C
       • DC voltage ratings of 25 V, 50 V, 100 V, 200 V and 250 V
       • Capacitance offerings ranging from 10 pF to 4.7 μF
       • Available capacitance tolerances of ±5%, ±10% and ±20%
    Aximax, 400 Series, Conformally Coated, Z5U
    Dielectric, 25 – 250 VDC (Commercial Grade)
       • Operating temperature range of +10°C to +85°C
       • DC voltage ratings of 25 V, 50 V, 100 V, 200 V and 250 V
       • Capacitance offerings ranging from 1,000 pF to 2.2 μF
       • Available capacitance tolerances of ±20% and +80%/-20%
    Goldmax, 300 Series, Conformally Coated, C0G Dielectric, 50 – 200 VDC (Commercial Grade)
       • Operating temperature range of -55°C to +125°C
       • 0.100", 0.200" and 0.40​0" lead spacing​
       • DC voltage ratings of 50 V, 100 V and 200 V
       • Available capacitance tolerances of ±0.1 pF, ±0.25 pF, ±0.5 pF,
          ±1%, ±2%, ±5%, and 10%​
    Goldmax, 300 Series, Conformally Coated, C0G Dielectric, 25 – 250 VDC (Automotive Grade)    • Operating temperature range of -55°C to +125°C
       • 0.100", 0.200" and 0.250" lead spacing​
       • DC voltage ratings of 25 V, 50 V, 100 V, 200 V and 250 V
       • Available capacitance tolerances of ±0.1 pF, ±0.25 pF, ±0.5 pF,
          ±1%, ±2%, ±5%, and 10%​
    Goldmax, 300 Series, Conformally Coated, X7R
    Dielectric, 25 – 250 VDC (Commercial ​Grade)
    ​   • 0.100", 0.200", 0.250" and 0.400" lead spacing
       • Operating temperature range of -55°C to +125°C
    Goldmax, 300 Series, Conformally Coated, X7R
    Dielectric, 25 – 250 VDC (Automotive ​Grade)
       • 0.100", 0.200", 0.250" and 0.400" lead spacing
       • Operating temperature range of -55°C to +125°C
       • DC voltage ratings of 25 V, 50 V, 100 V, 200 V and 250 V
       • Available capacitance tolerances of ±5%, ±10% and ±20%​
    Goldmax, 300 Series, Conformally Coated, X8L
    Dielectric, 25 – 50 VDC(Commercial & Automotive Grade)
       • 0.100", 0.200" and 0.250" lead spacing
       • Operating temperature range of -55°C to +150°C
       • DC voltage ratings of 25 V and 50 V
       • Available capacitance tolerances of ±5%, ±10% and ±20%​
    Goldmax, 300 Series, Conformally Coated, X8R Dielectric, 25 – 200 VDC (Commercial & Automotive Grade)
       • 0.100", 0.200" and 0.250" lead spacing
       • Operating temperature range of -55°C to +150°C
       • DC voltage ratings of 25 V, 50 V, 100 V & 200 V
       • Available capacitance tolerances of ±0.1 pF, ±0.25 pF, ±0.5 pF, ±1%,              ±2%, ±5%, ±10% and ±20%
    Goldmax, 300 Series, Conformally Coated, Z5U
    Dielectric, 50 – 200 VDC (Commercial Grade)
       • 0.100", 0.200", 0.250" and 0.400" lead spacing
       • Operating temperature range of +10°C to +85°C
       • DC voltage ratings of 25 V, 50 V, 100 V, 200 V and 250 V
       • Available capacitance tolerances of ±20% and +80%/-20%
    High Voltage Goldmax, 300 Series, Conformally Coated, C0G Dielectric, 500 – 3,000 VDC (Commercial Grade)
       • Operating temperature range of -55°C to +125°C
       • DC voltage ratings of 500 V, 630 V, 1 KV, 1.5 KV, 2 KV, 2.5 KV and 3 KV
       • Capacitance offerings ranging from 1.0 pF up to 0.039 μF
       • Available capacitance tolerances of ±0.1 pF, ±0.25 pF, ±0.5 pF, ±1%,              ±2%, ±5% and ±10%
    High Voltage Goldmax, 300 Series, Conformally Coated, X7R Dielectric, 500 – 3,000 VDC (Commercial Grade)
       • Operating temperature range of -55°C to +125°C
       • DC voltage ratings of 500 V, 630 V, 1 KV, 1.5 KV, 2 KV, 2.5 KV and 3 KV
       • Capacitance offerings ranging from 10 pF to 0.56 μF
       • Available capacitance tolerances of ±5%, ±10% and ±20%
    High Voltage Goldmax, 600 Series, Conformally Coated, C0G Dielectric, 500 – 3,000 VDC (Commercial Grade)   • DC voltage ratings of 500 V, 1 KV, 1.5KV, 2 KV, 2.5 KV and 3 KV
       • Capacitance offerings ranging from 12 pF up to 0.1 μF
       • Available capacitance tolerances of ±5%, ±10% and ±20%​
    High Voltage Goldmax, 600 Series, Conformally Coated, X7R Dielectric, 500 – 3,000 VDC (​Commercial Grade)

       • Operating temperature range of -55°C to +125°C
       • DC voltage ratings of 500 V, 1 KV, 1.5 KV, 2 KV, 2.5 KV and 3 KV​
       • Available capacitance tolerances of ±10%, ±20% and +80%-20%
    Aximax 400 Series, Conformally Coated / Axial Ultra-Stable X8R Dielectric​KEMET Aximax 400 Series Ceramic Conformally Coated / Axial, Ultra-Stable X8R Dielectric, 50 – 200 VDC (Commercial & Automotive Grade) 
    Aximax 400 Series, Conformally Coated / Axial X8L Dielectric​KEMET Aximax 400 Series Ceramic Conformally Coated / Axial, X8L Dielectric, 25 – 50 VDC (Commercial & Automotive Grade)
    SCR Series, Radial, C3 Technology, C0G Dielectric, 50 – 200 VDC (Commercial Grade)    • −55°C to +125°C operating temperature range
       • DC voltage ratings of 50 V, 100 V and 200 V
       • Capacitance offerings ranging from 10 pF up to 0.18 μF
       • Available capacitance tolerances of ±5%, ±10% and ±20%
    SRR Series, Radial, C3 Technology, X7R Dielectric, 50 – 200 VDC (Commercial Grade)    • −55°C to +125°C operating temperature range
       • DC voltage ratings of 50 V, 100 V and 200 V
       • Capacitance offerings ranging from 680 pF up to 4.7 μF
       • Available capacitance tolerances of ±5%, ±10% and ±20%
    SCA Series, Axial, C3 Technology, C0G Dielectric, 50 – 200 VDC (Commercial Grade)    • −55°C to +125°C operating temperature range
       • DC voltage ratings of 50 V, 100 V and 200 V
       • Capacitance offerings ranging from 10 pF up to 0.1 μF
       • Available capacitance tolerances of ±5%, ±10% and ±20%
    SRA Series, Axial, C3 Technology, X7R Dielectric, 50 – 200 VDC (Commercial Grade)    • −55°C to +125°C operating temperature range
       • DC voltage ratings of 50 V, 100 V and 200 V
       • Capacitance offerings ranging from 1,000 pF up to 5.6 μF
       • Available capacitance tolerances of ±5%, ±10% and ±20%
    Ceramic Molded Axial/Ra​dial Leaded C0G ​KEMET Ceramic Molded Axial & Radial Leaded C0G Dielectric with ultra-stable temperature characteristics.​
    Ceramic Molded Axial/Radial Leaded X7R​KEMET Ceramic Molded Axial & Radial Leaded X7R Dielectric with stable temperature characteristics.
    Ceramic Molded Axial/Radial Leaded MIL-PRF-20 C0G​KEMET Ceramic Molded Axial & Radial Leaded C0G qualify or meet the requirments of MIL-PRF-20.
    Ceramic Molded Axial/Radial Leaded MIL-C-11015/
    MIL-PRF-39014 X7R
    ​KEMET Ceramic Molded Axial & Radial Leaded X7R based on MIL-C-11015 and MIL-PRF-39014.
    ​​ Ceramic Commercial High Voltage Radial Leaded​KEMET Ceramic Commercial High Voltage Radial Leaded - Series C6xx.
    Ceramic Molded - Radial and Axial SeriesKEMET Ceramic Molded - Axial Series C114, C124, C192, C202, C222 Ceramic Molded - Radial Series C052, C062/66, C512, C522
    High Temperature 200C, Radial Molded C0G Dielectric​High Tempearture 200C, Radial Molded, C0G Dielectric, 50 – 200 VDC (Industrial Grade)
    High Temperature 200C, Radial Molded X7R Dielectric​High Tempearture 200C, Radial Molded, X7R Dielectric, 50 – 200 VDC (Industrial Grade)
    KPS-MCC High Temperature 200°C SMPS Stacked Capacitors
    • −55°C to +200°C operating temperature range
    • Military style case codes (MCC) 3, 4 and 5
    • DC voltage ratings of 50 – 2,000 V
    • Capacitance offerings ranging from 4.7 nF – 2.0 μF
    Ceramic Leaded Performance CharacteristicsElectrical, Environmental, Physical, Reliability, Applications Information
    Ceramic Leaded Packaging
    • Tape and Reel Packaging Information for Ceramic Leaded Capacitors
    • Quantities Per Reel Listing
    Complete High Temperature and High Voltage Ceramic Catalog Includes all High Temperature and High Voltage Ceramic Capacitors
    High Voltage Ceramic ProductsIncludes all High Voltage Ceramic Capacitors
    High Temperature Ceramic ProductsIncludes all High Temperature Ceramic Capacitors
    High Temperature and High Voltage Ceramic Capacitors Performance CharacteristicsHigh Temperature and High Voltage Ceramic Products General Specifications, Environmental, Electrical and Applications Information
    Ceramic High Reliability Catalog
    • KEMET Ceramic Series C052Z / Military MIL-PRF-123/01 - CKS05KEMET Ceramic Series C062Z / Military MIL-PRF-123/02 - CKS06KEMET Ceramic Series C512Z / Military MIL-PRF-123/03 - CKS07KEMET Ceramic Leaded Series C052B , C052ZKEMET Ceramic Leaded Series C062B , C062ZKEMET Ceramic Leaded Series C512B , C512ZKEMET Ceramic Chip Series C0805A, C0805ZKEMET Ceramic Chip Series C1005AKEMET Ceramic Chip Series C1206AKEMET Ceramic Chip Series C1210A, C1210ZKEMET Ceramic Chip Series C1805AKEMET Ceramic Chip Series C1808A, 1808ZKEMET Ceramic Chip Series C1812AKEMET Ceramic Chip Series C1825A
    • KEMET Ceramic Chip Series C2225A, C2225Z
    F3113 Military Catalog Ceramic High Reliability CapacitorsMIL-PRF-123/01/02/03/10/11/12/13/21/22/23 and GR900 Series
    MIL-PRF-20
    • KEMET Ceramic Series C052G / Military MIL-PRF-20/35 - CCR05KEMET Ceramic Series C056G / Military MIL-PRF-20/35 - CCR05KEMET Ceramic Series C062G / Military MIL-PRF-20/36 - CCR06KEMET Ceramic Series C066G / Military MIL-PRF-20/36 - CCR06KEMET Ceramic Series C114G / Military MIL-PRF-20/27 - CCR75KEMET Ceramic Series C124G / Military MIL-PRF-20/28 - CCR76KEMET Ceramic Series C192G / Military MIL-PRF-20/29 - CCR77KEMET Ceramic Series C202G / Military MIL-PRF-20/30 - CCR78
    • KEMET Ceramic Series C222G / Military MIL-PRF-20/31 - CCR79
    Safety Standard Recognized, 900 Series, Radial Disc, Encapsulated, AC Type, X1 400VAC - Y2 250VAC (Industrial Grade)Safety Standard Recognized, 900 Series, Radial Disc, Encapsulated, AC Type, X1 400VAC / Y2 250VAC (Industrial Grade)
    Safety Standard Recognized, 900 Series, Radial Disc, Encapsulated, AC Type, X1 440VAC - Y2 300VAC (Industrial Grade)Safety Standard Recognized, 900 Series, Radial Disc, Encapsulated, AC Type, X1 440VAC / Y2 300VAC (Industrial Grade)
    Safety Standard Recognized, 900 Series, Radial Disc, Encapsulated, AS Type, X1 760VAC - Y1 500VAC (Industrial Grade)Safety Standard Recognized, 900 Series, Radial Disc, Encapsulated, AS Type, X1 760VAC / Y1 500VAC (Industrial Grade)
    Safety Standard Recognized, 900 Series, Radial Disc, Encapsulated, AH Type, X1 400VAC - Y1 250VAC (Industrial Grade)Safety Standard Recognized, 900 Series, Radial Disc, Encapsulated, AH Type, X1 400VAC / Y1 250VAC (Industrial Grade)
    Safety Standard Recognized, 900 Series, Radial Disc, Encapsulated, AH Type, X1 400VAC - Y1 400VAC (Industrial Grade)Safety Standard Recognized, 900 Series, Radial Disc, Encapsulated, AH Type, X1 400VAC / Y1 400VAC (Industrial Grade)
    MIL-PRF-39014
    • KEMET Ceramic Series C052T / Military MIL-PRF-39014/01 - CKR05KEMET Ceramic Series C056T / Military MIL-PRF-39014/01 - CKR05KEMET Ceramic Series C062T / Military MIL-PRF-39014/02 - CKR06KEMET Ceramic Series C056T / Military MIL-PRF-39014/02 - CKR06KEMET Ceramic Series C114T / Military MIL-PRF-39014/05 - CKR11KEMET Ceramic Series C124T / Military MIL-PRF-39014/05 - CKR12KEMET Ceramic Series C192T / Military MIL-PRF-39014/05 - CKR14KEMET Ceramic Series C202T / Military MIL-PRF-39014/05 - CKR15
    • KEMET Ceramic Series C222T / Military MIL-PRF-39014/05 - CKR16
    MIL-C-11015
    • KEMET Ceramic Series C052K / Military MIL-C-11015/18 - CK05KEMET Ceramic Series C056K / Military MIL-C-11015/18 - CK05KEMET Ceramic Series C062K / Military MIL-C-11015/19 - CK06KEMET Ceramic Series C066K / Military MIL-C-11015/19 - CK06KEMET Ceramic Series C114K / Military MIL-C-11015/20 - CK12KEMET Ceramic Series C124K / Military MIL-C-11015/20 - CK13KEMET Ceramic Series C192K / Military MIL-C-11015/20 - CK14KEMET Ceramic Series C202K / Military MIL-C-11015/20 - CK15
    • KEMET Ceramic Series C222K / Military MIL-C-11015/20 - CK16
    F3113 Military Catalog Ceramic High Voltage, High Temperature Capacitors
    • High Temperature, High Voltage Axial/Radial
    • High Voltage Conformally Coated
    • High Voltage MIL-PRF-49467 (Equivalent)
    • High Voltage Space Quality
    • High Voltage Ceramic Chip
    • High Voltage L & J Leaded
    • High Voltage Disc and High Voltage Disc Multiple Stacks
    K Series Ceramic CapacitorsK Series Ceramic Capacitors:
    KHA, KHB, KHC, KJN, KJY
    General Information - Ceramic Disk RFI CapacitorsGeneral Information - Ceramic Disk RFI Capacitors
    ERO610 SeriesCeramic AC Capacitors
    Class X1, 440VAC / Class Y2, 250VAC
    ERK610 SeriesCeramic AC Capacitors
    Class X1, 440VAC / Class Y2, 300VAC
    ERP610 SeriesCeramic AC Capacitors
    Class X1, 760VAC / Class Y2, 500VAC​​​