Skip Ribbon Commands
Skip to main content
SharePoint

​​​​​​​​​​​​​​​​

​​​​​​​​​​​​​​​​​​​​   ​​​​​​​   Industries:                    Applications:                          Features & Benefits:   

  • Consumer
  • Telecommunication 
  • Computer 
  • Industrial 
  • Medical
  • Automotive
 
  • LED driver power supplies
  • Laptop power supplies
  • Mobile phone chargers
  • Motherboards
  • Power amplifiers
  • ​Industrial control systems
       
  • Leaded and surface mount ​form factor
  • Ultra-low impedance
  • High ripple current
  • Longer life
  • Stable characteristics in very low temperature ranges 
  • RoHS compliant 

 
The A75x and A76x series of single-ended and surface mount conductive polymer aluminum solid electrolytic capacitors offer longer life and greater stability across a wide range of temperatures. The A76x series highly conductive solid polymer electrolyte eliminates the risk of explosion from drying out and due to its low ESR properties is able to withstand higher ripple currents during normal operation. The A75x and A76x are ideally suited for industrial and commercial applications.
 
                              ALUMINUM POLYMER SOLID ELECTROLYTIC​​

Series​
​​​
Form​
Factor


​Case Size (mm)
​ ​
Capacitance Tolerance
​​ ​​​
  Temperature 
 Range (ºC)

Rated Voltage
 (VDC)
 ​
​ ​
Capacitance 
Range (uF)
   
A750 ​​​









Leaded
 ​5 to 10
 diameter 
 
7 to 12
length

















​±20% at
120 Hz
+20ºC​
​    
​ 

 
 
 
-55 to +105 ​




 






 
​2.5 to 25​ ​


47  1,500​
A755
 ​5 to 10  diameter 
 
11 to 12    length    


47  1,500
A758

 ​5 to 8 
diameter 
 
7 to 8 
 length 


10 1,200 
A759
 ​5 to 18 
 diameter 
 
11 to 31 
length


 -55 
to +125​​​​​​ ​



35 to 250


2.2 680 

A765






Surface Mount​
 ​5 to 10  
diameter 
 
6 to 12.6 
length





-55
 to +105
​​ ​


2.5 to 25​


47  2,700 
A767​

 ​6.3 to 10  diameter 
 
5.7 to 12.6 
length​​

 
​35 to 50


18  220 ​
ALUMINUM POLYMER SOLID ELECTROLYTIC
                            Product Datasheets                          ​
    Product Briefs


triangular bullet.gif A750 Single Ended Series                      triangular bullet.gif Single Ended Series
                         triangular bullet.gif A755 Single Ended Series                triangular bullet.gif Surface Mount Series
                      triangular bullet.gif A758 Single Ended Series            
          triangular bullet.gif A759 Single Ended Series                

                         triangular bullet.gif A765 Surface Mount Series            
            triangular bullet.gif A767 Surface Mount Series                  
    
     

 

       Expected Life Calculation Chart




 


 

  

      Expected Life with Temperature Derating


 

U2J Typical Capacitance vs Temperature (TCC)
 

 ​

      


 

        Temperature Stability Characteristics

U2J Typical Capacitance vs Temperature (TCC) Comparison
 


 

    

           Ripple Current Characteristics


U2J Typical DC & AC Bias Effective Capacitance 

 

  


       Frequency Characteristics



 


 ​​
​​

 

​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​