Skip Ribbon Commands
Skip to main content
SharePoint

​Polypropylene Pulse/High Frequency Capacitors​​​​​​

 

Single Metallized Construction

   

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance 
(Min/Max Voltage)
Series Maximum
Temp °C
Max dV/dt
(Min/Max Voltage)
Pitch Range (mm) Comments
420
1,000
220
275
22 µF
10 µF
R71 110 250 V/µs
180 V/µs
10 to 37.5 Optimized for PFC (Power Factor Correction). 
630
2,200
250
900
3.3µF 
(440VAC)
0.47 µF
R74 105 300 V/µs
9,500 V/µs (700 VAC)
10 to 37.5 Resonant circuit.
160
2,000
70
700
33 µF
1 µF
R75 105 300 V/µs
9,500 V/µs
7.5 to 37.5 Multipurpose.
160
630
90
250
4.7 µF
0.68 µF
A70 105 5 V/µs
30 V/µs
(Axial) Multipurpose.

Single Metallized Construction (Halogen-Free)

DC Volt 
Min/Max
AC Volt 
Min/Max
Capacitance 
(Min/Max Voltage)
Series Maximum 
Temp °C
Max dV/dt 
(Min/Max Voltage)
Pitch Range (mm) Comments
160 
2,500 

90 
900
56 µF 
0.056 µF
F461 - F464    105 300 V/µs 
4,500 V/µs
5 to 37.5 DC or AC applications. For low capacitance values and tight tolerances, see also PFR (film/foil).

Double Metallized Construction

​                             Higher Pulse and AC Current Capability

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance 
(Min/Max Voltage)
Series Maximum
Temp °C
Max dV/dt
(Min Volt/
Max Volt)
Pitch Range (mm) Comments
250
2,000
180
700
15 µF
0.68 µF
R76 105 1,100 V/µs
9,500 V/µs
7.5 to 37.5 Recommended for DC and pulse applications (including DC with ripple). May be used in AC applications.
250
3,000
180
1,000
10 µF
0.033 µF
PHE450 105 2,000 V/µs
2,500 V/µs
7.5 to 37.5 DC or AC applications.

Film/Foil Construction

​​                         Highest Pulse and AC Current Capability

DC Volt
Min/Max
AC Volt
Min/Max
Capacitance 
(Min/Max Voltage)
Series Maximum
Temp °C
Max dV/dt
(Min Volt/
Max Volt)
Pitch Range (mm) ​ Comments​​​
100
2,000
63
500
2.2 µF
(630 VDC)
0.22 µF
R73 105 2,400 V/µs
54,000 V/µs
15 to 37.5 For DC or AC applications. Smaller range in 100  400 V. See 630 V for highest capacitance values. For size optimization, always check if a metallized capacitor will meet the requirements.
100
2,000
63
500
0.33 µF
0.047 µF
A72 105 3,000 V/µs
27,000 V/µs
(Axial) For DC or AC applications. Smaller range in 100  400 V. See 630 V for highest capacitance values.